??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22710.0664 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22710. - Ball-Ended Thrust Screws, headed / flat-faced ball, plain surface
Bill of material
22710.0664 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22710.0664
MAT
Material
Steel, heat-treated
AUS
Version
flat-faced ball, plain surface
D1
Thread
M 16
ROT
°
L2
60 mm
D2
24 mm
D3
10.7 mm
L3
16 mm
L4
6.0 mm
KG
ball
12.0 mm
SW
14 mm
BESTA
Load capacity for static load max.
60 kN
G
Weight
123 g
Embedded user actions